Rotaries
Destaco�s RR-18 Series of flange output, rotary actuators feature a low profile design and bearing supported turn table.

RR-28

Visit Product Series:
CAD
Product Details Unit View:
Displacement (in³) 0.69
Max Payload Inertia With Shocks (lb-in-sec²) 0.011
Weight (lb) 1.2
Max Torque Mid-Stroke (in-lbs) 22
Cylinder Bore (in) 0.75
Max Payload (lb) 3
Maximum Torque at 100psi/7bar (in-lb) 22
Max Torque End-Stroke (in-lbs) 22
Maximum Torque at 100psi/7bar (in-lb) 22
Imperial or Metric Product Imperial Version
Cylinder Bore (mm) 19.1
Weight (kg) 0.65
Max. Payload (kg) 1.36
Max Payload Inertia With Shocks (Nm-sec²) 0.001255
Displacement (cm³) 11.31
Maximum Torque at 100psi/7bar (Nm) 2.5
Pressure Range (bar) 30-100 psi
Maximum Torque at 100psi/7bar (Nm) 2.5
Product Type Low Profile
PublishedDate 1708008030000
Actuation (Open/Closed) (Sec) 0.35
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Rotary Positioning
Product Series RR
DistributorGroup Robohand Gripping Solutions
Over Travel (Degrees)
Clean Room 100000
Max Rotation (Degrees) 180
Repeatability ±0.02°
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Manifold Option
Product Accessories
PLFT-022
ROBOHAND FITTING
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-021
RACCORD RAPIDE M3 TUYAU DIAM:3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-176V
SEAL KIT,RR-28(M),BOTTOM PORT KIT,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-175V
SEAL KIT,RR-28(M)-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-024
Soporte sensor RR-36M/46M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-175
SEAL KIT,RR-28(M)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top