Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Robot Quick-Move Base Solutions
CB-200-R01
CB-200-R01
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
5.53
Weight (kg)
2.51
Product Function
Robotic Tooling
Material
Aluminum
Used With Model/Series
CB-200-Bxx & UR TM Cobots
Product Series
ROBOT QUICK-MOVE BASE SOLUTIONS
PublishedDate
1718120401000
cad_url_button
/assets/cad-drawings/product/spr10-step-files/CB-200-R01.STEP
DistributorGroup
End Effectors
Product Type
COBOT PLATE
Back to Top