Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Micro-Tool Palletizing Solutions
CPI-PAT-10T-18
CPI-PAT-10T-18
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Diameter (in)
1.0
Weight (lb)
0.42
Length (in)
18.0
Wall Thickness (in)
0.085
Diameter (mm)
25.4
Wall Thickness (mm)
2.16
Tube Diameter (mm)
25.4
Weight (kg)
0.19
Length (mm)
457.2
Tube Size
1.00 in
Material
Aluminum
Product Series
Micro-Tool Palletizing Solutions
Product Type
Tubing, Thin Wall
cad_url_button
/assets/cad-drawings/product/spr10-step-files/CPI-PAT-10T-18.STEP
Used With Model/Series
Microtooling
PublishedDate
1721313137357
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Back to Top