Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Micro-Tool Palletizing Solutions
CPI-PAT-10T-20
CPI-PAT-10T-20
PLAIN AL TUBE, 1IN DIA, 1/12IN WALL, 20IN LONG
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.48
Length (in)
20.0
Length (mm)
508.0
Weight (kg)
0.22
Material
Aluminum
Product Function
Robotic Tooling
Product Type
Tubing, Thin Wall
cad_url_button
/assets/cad-drawings/product/spr10-step-files/CPI-PAT-10T-20.STEP
DistributorGroup
End Effectors
PublishedDate
1723555876000
Product Series
Micro-Tool Palletizing Solutions
Back to Top