Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Multi-Mount Tool Extensions
TE-050-01
TE-050-01
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.29
Weight (kg)
0.13
cad_url_button
/assets/cad-drawings/product/spr10-step-files/TE-050-01.STEP
DistributorGroup
End Effectors
Product Type
Robot Adapter Kit
Used With Model/Series
TE-25xxx|ISO 9409-1-50-4-M6
Product Function
Robotic Tooling
PublishedDate
1680011540000
Product Series
Multi-Mount Tool Extensions
Material
Aluminum
Back to Top