Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Cups
VC-80TC-S38-PU55 - CUP, ROUND, BELLOWS, 80mm , 3/8NPS PLASTIC, RED PU55
VC-80TC-S38-PU55 - CUP, ROUND, BELLOWS, 80mm , 3/8NPS PLASTIC, RED PU55
Visit Product Series:
Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Round Bellows Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-80TC-U38-PU55 - Cup, Round, Bellows, 80mm , 3/8NPT, Red PU55
Add to quote
Explore
Vacuum Cups
VC-40TC-P38-PU55 - Cup, Round, Bellows, 40mm , 3/8G Plastic, Red PU55
Add to quote
Explore
Vacuum Cups
VC-60TC-P38-PU55 - Cup, Round, Bellows, 60mm , 3/8G Plastic, Red PU55
Add to quote
Explore
Vacuum Cups
VC-110TC-P38-PU55 - Cup, Round, Bellows, 110mm , 3/8G Plastic, Red PU55
Add to quote
Explore
Vacuum Cups
VC-60TC-U38-PU55 - Cup, Round, Bellows, 60mm , 3/8NPT, Red PU55
Add to quote
Explore
Vacuum Cups
VC-60TC-S38-PU55 - CUP, ROUND, BELLOWS, 60mm , 3/8NPS PLASTIC, RED PU55
Add to quote
Explore
Vacuum Cups
VC-80TC-P38-PU55 - Cup, Round, Bellows, 80mm , 3/8G Plastic, Red PU55
Add to quote
Explore
Vacuum Cups
VC-40TC-U38-PU55 - Cup, Round, Bellows, 40mm , 3/8NPT, Red PU55
Add to quote
Explore
Vacuum Cups
VC-80TCT-P38-PU55 - Cup, Round, Bellows, 80mm , 3/8G Plastic, Red PU55, Tct
Add to quote
Explore
Vacuum Cups
VC-30TC-U38-PU55 - Cup, Round, Bellows, 30mm , 3/8NPT, Red PU55
Add to quote
Explore
Vacuum Cups
VC-80TC-U38-PU55 - Cup, Round, Bellows, 80mm , 3/8NPT, Red PU55
Add to quote
Explore
Vacuum Cups
VC-40TC-P38-PU55 - Cup, Round, Bellows, 40mm , 3/8G Plastic, Red PU55
Add to quote
Explore