
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)24.61
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-630-0 - Boom 45mm x 630mm Long
Extrusions
B-45-455-0 - Boom 45mm x 455mm Long
Extrusions
B-45-475-0 - Boom 45mm x 475mm Long
Extrusions
B-45-605-0 - Boom 45mm x 605mm Long
Extrusions
B-45-535-0 - Boom 45mm x 535mm Long
Extrusions
B-45-525-0 - Boom 45mm X 525mm
Extrusions
B-45-1250-0 - Boom 45mm X 1250mm
Extrusions
B-45-585-0 - Boom 45mm x 585mm Long
Extrusions
B-45-375-0 - Boom 45mm X 375mm Long
Extrusions
B-45-445-0 - Boom 45mm X 445mm Long
Extrusions
B-45-630-0 - Boom 45mm x 630mm Long
Extrusions
B-45-455-0 - Boom 45mm x 455mm Long