
PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 807 SERIES

Unit View
Dimensions / Applications
- Length (in)9.33
- Weight (lb)1.66
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.015
- Clamp Arm Length (in)3.13
- Cylinder Bore (in)1.26
- Exerting Force (lbf)540.0
- Height Under Clamp Arm (in)1.38
- Maximum Holding Capacity (lbf)500.0
- Air Port size1/8 NPT
- Bolt Retainer207105
- Operating Temperature-10° to 90°C (-14° to 194° F)
- PortStandard Ports
Product Information
- Accessories207105|810169|8EA-109-1|CABL-010|CABL-013|807-S-LC|807CYL|802450-32-1-00
- BrandDESTACO
- Clamp Arm Stylesolid
- Product TypePneumatic Hold Down Action Clamp
- Replacement Seal Kit802450-32-1-00
- Spindle Included?No
Related Products
227 Series
227-U-B - Straight Base, U-bar
227 Series
227-U-K - 227-U with Black Handle
807 Series
807-S-LC - 807-S without Cylinder