Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
247-UB
247-UB
Vertical Handle Hold Down Clamp
Hardened steel bushings
Larger bar guides for greater lateral stability
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.36
Maximum Holding Capacity (lbf)
1000.0
Height Under Clamp Arm (in)
2.33
Clamp Arm Length (in)
4.87
Clamp Arm Length (mm)
123.7
Weight (kg)
1.07
Maxmum Holding Capacity (N)
4400.0
Height Under Clamp Arm (mm)
57.2
Product Function
Clamping
Product Type
Standard
Handle
Vertical
Product Series
247/267
Application - Closures
Poor/Low
Flanged Washers
247109
Clamp Bar Opening (+10°) (degrees)
120.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1725479703000
Spindle Assembly
247208-M
Application - Food Processing
Not Recommended
Clamp Arm Style
U-Bar
Application - Checking Fixtures
Excellent/High
Base Mounting Style
Straight
Standard Material
Steel
Application - Machining
Poor/Low
Accomodates Workpiece Variation
No
Application - Assembly
Excellent/High
Application - Wood-Working
Fair/Medium
Service Environment
Normal
Handle Opening (+10°)
67.0
Toggle Lock Plus
No
Application - Welding
Fair/Medium
Product Accessories
247909
247909 FLANGED WASHER (BIRM)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
247208-M
SPINDLE M12X80 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
247109
FLANGED WASHER - On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top