
VACUUM CUPS

Visit Product Series:
Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)9.7
- Product ApplicationHANDLING
Technical Details
- Cup Size4.33 in
- Diameter (in)4.53
- Holding Capacity - Horizontal Dry (lbf)78
- Holding Capacity - Horizontal Wet (lbf)57
- Holding Capacity - Vertical Lift (lbf)85
- Durometer55 (Red Transparent)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialPolyurethane
- Product TypeRound Bellows Cup
- Spindle Included?No