Destaco Logo

BODYBUILDER END EFFECTOR

BODYBUILDER™ OCTAGONAL T-CLAMP BRACKET ASSEMBLIES - ROBOTIC END EFFECTORS

BodyBuilder™ octagonal tooling t-clamps can connect up-to two 30mm to 60mm extrusions perpendicular on the same plane. These models feature a lightweight, high-strength aluminum design, can be configured as a connector between booms for added stability, and include alignment nuts.

Features

  • Optional Sizes - The octagonal structure is available in four sizes including 30mm, 45mm, 60mm, and 90mm. Integrated extrusion T-slots allow accessories to be mounted, moved and repositioned quickly and easily.
  • Reduce Downtime - Off the shelf, ready-to-assemble mounts and accessories eliminate drilling and welding at assembly.
  • Error-Proof Components - The patented BodyBuilder™ Alignment System allows the modular components to be replaced individually and easily returned to their original positions.

Markets

Applications

  • Stamping
Product
Product Type
Tube Diameter (in)
Tube Combinations (in)
T-Clamp Adapter Assembly
T-Clamp Adapter Assembly
T-Clamp0.98|1.770.98 / 1.77
T-Clamp0.98|2.360.98 / 2.36
T-Clamp1.18|1.771.18 / 1.77
T-Clamp1.18|2.361.18 / 2.36
T-Clamp Adapter Assembly
T-Clamp Adapter Assembly
T-Clamp1.77|0.981.77 / 0.98
T-Clamp1.77|1.181.77 / 1.18
T-Clamp1.771.77 / 1.77
T-Clamp1.77|2.361.77 / 2.36
T-Clamp2.36|0.982.36 / 0.98
T-Clamp2.36|1.182.36 / 1.18
T-Clamp2.36|1.772.36 / 1.77
T-Clamp2.362.36 / 2.36
T-Clamp1.181.18 / 1.18