BODYBUILDER END EFFECTOR
Features
- Optional Sizes - The octagonal structure is available in four sizes including 30mm, 45mm, 60mm, and 90mm. Integrated extrusion T-slots allow accessories to be mounted, moved and repositioned quickly and easily.
- Reduce Downtime - Off the shelf, ready-to-assemble mounts and accessories eliminate drilling and welding at assembly.
- Error-Proof Components - The patented BodyBuilder™ Alignment System allows the modular components to be replaced individually and easily returned to their original positions.
Markets
Applications
- Stamping

Accessory Mounts
BodyBuilder™ Accessory Mounts for Clamps & Pin Locators

Angular Brackets
BodyBuilder™ Angular Bracket Elbows for Robotic End Effectors

Pedestal Hold Tables
BodyBuilder™ Pedestal Hold Tables for Flanges & Mounts - Robotic End Effectors

T-Clamp Bracket Assembly
BodyBuilder™ Octagonal T-Clamp Bracket Assemblies - Robotic End Effectors